(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Tip and Pad For Vacuum Tweezers, Diam. (mm) φ3.18–φ12.7

Replacement Tip and Pad For Vacuum Tweezers, Diam. (mm) φ3.18–φ12.7

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Specifications]
· Material: Pad: Conductive Silicone (104-106 Ω), Luer Lock: Zinc, Tube: Stainless Steel (SUS304)
· Operating temperature range: -55 – 230°C
· Applicable Types: Bent Tip Type
· Quantity: 5 pcs

Basic Specifications

  • Product Type
    Tweezers
  • Other
    Option
  • Material
    Lure Lock / Zinc, Tube / Stainless Steel (SUS304)
  • Pad Material
    Conductive Silicone
  • Operating Temperature Range(°C)
    -55~230
  • Applicable type
    Bent Tip Type
  • Capacity
    1 Pack (5 pcs.)
Part Number
Capacity

Refine by

  • 1 Pack (5 pcs.)
  • Clear
Diameter(mm)

Refine by

  • ø3.18 (Pad)
  • ø4.76 (Pad)
  • ø6.35 (Pad)
  • ø9.53 (Pad)
  • Clear
Manufacturer Product Name

Refine by

  • Tweezer Replacement Tips V8904-LB
  • Tweezer Replacement Tips V8904-MB
  • Tweezer Replacement Tips V8904-PB
  • Tweezer Replacement Tips V8904-SB
  • Clear
Manufacturer Model

Refine by

  • V8904-LB
  • V8904-MB
  • V8904-PB
  • V8904-SB
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs.)
ø3.18 (Pad)
Tweezer Replacement Tips V8904-SB
V8904-SB
16 Day(s) or more
-

Part Number : 1-1423-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Tweezers
  • Other
    Option
  • Diameter(mm)
    ø3.18 (Pad)
  • Material
    Lure Lock / Zinc, Tube / Stainless Steel (SUS304)
  • Manufacturer Product Name
    Tweezer Replacement Tips V8904-SB
  • Manufacturer Model
    V8904-SB
  • Pad Material
    Conductive Silicone
  • Operating Temperature Range(°C)
    -55~230
  • Applicable type
    Bent Tip Type
1 Pack (5 pcs.)
ø4.76 (Pad)
Tweezer Replacement Tips V8904-PB
V8904-PB
Quote
-

Part Number : 1-1423-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Tweezers
  • Other
    Option
  • Diameter(mm)
    ø4.76 (Pad)
  • Material
    Lure Lock / Zinc, Tube / Stainless Steel (SUS304)
  • Manufacturer Product Name
    Tweezer Replacement Tips V8904-PB
  • Manufacturer Model
    V8904-PB
  • Pad Material
    Conductive Silicone
  • Operating Temperature Range(°C)
    -55~230
  • Applicable type
    Bent Tip Type
1 Pack (5 pcs.)
ø6.35 (Pad)
Tweezer Replacement Tips V8904-MB
V8904-MB
Quote
-

Part Number : 1-1423-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Tweezers
  • Other
    Option
  • Diameter(mm)
    ø6.35 (Pad)
  • Material
    Lure Lock / Zinc, Tube / Stainless Steel (SUS304)
  • Manufacturer Product Name
    Tweezer Replacement Tips V8904-MB
  • Manufacturer Model
    V8904-MB
  • Pad Material
    Conductive Silicone
  • Operating Temperature Range(°C)
    -55~230
  • Applicable type
    Bent Tip Type
1 Pack (5 pcs.)
ø9.53 (Pad)
Tweezer Replacement Tips V8904-LB
V8904-LB
Quote
-

Part Number : 1-1423-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Tweezers
  • Other
    Option
  • Diameter(mm)
    ø9.53 (Pad)
  • Material
    Lure Lock / Zinc, Tube / Stainless Steel (SUS304)
  • Manufacturer Product Name
    Tweezer Replacement Tips V8904-LB
  • Manufacturer Model
    V8904-LB
  • Pad Material
    Conductive Silicone
  • Operating Temperature Range(°C)
    -55~230
  • Applicable type
    Bent Tip Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)