(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Vacuum Bulb 2-8016-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Vacuum Bulb
Part Number: 2-8016-01

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

[Specifications]
·It can vacuum up to approx. 100 g.
·Tip material: Conductive silicone rubber
·Materials: Main body: conductive silicone rubber

Specifications of 2-8016-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Size(mm)
    40X85
  • Tip material
    Conductive Silicone Rubber
  • Material
    Main body / Conductive silicone rubber
  • Manufacturer Product Name
    Vacuum Bulb BVJ-062-B
  • Manufacturer Model
    BVJ-062-B
  • Accessory
    Leading edge tip of 16 mm diameter x 1
  • Weight(g)
    22
  • Features
    Up to approximately 100 gram objects can be absorbed.

Please check the type/dimensions/specifications of the part 2-8016-01 in the Vacuum Bulb series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)