(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MEISTER Tweezers No.00 Titanium / Acid-Resistant Steel

MEISTER Tweezers No.00 Titanium / Acid-Resistant Steel

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
·Suitable for work that requires force as the tips are thick.
·Features of tweezers: Meister

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    115
  • Features
    The tip is thick and suitable for work where force is required.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Made of TNF
  • SA-Made
  • Clear
Manufacturer Product Name

Refine by

  • MEISTER Tweezers 00-SA
  • MEISTER Tweezers 00-TNF
  • Clear
Manufacturer Model

Refine by

  • 00-SA
  • 00-TNF
  • Clear
JAN Code

Refine by

  • 4560111745697
  • 4560111745703
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Made of TNF
MEISTER Tweezers 00-TNF
00-TNF
4560111745697
Quote
-

Part Number : 6-7905-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    Made of TNF
  • Overall Length(mm)
    115
  • Manufacturer Product Name
    MEISTER Tweezers 00-TNF
  • Manufacturer Model
    00-TNF
  • JAN Code
    4560111745697
  • Features
    The tip is thick and suitable for work where force is required.
1 pc.
SA-Made
MEISTER Tweezers 00-SA
00-SA
4560111745703
Quote
-

Part Number : 6-7905-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    115
  • Manufacturer Product Name
    MEISTER Tweezers 00-SA
  • Manufacturer Model
    00-SA
  • JAN Code
    4560111745703
  • Features
    The tip is thick and suitable for work where force is required.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)