(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MEISTER Tweezers No.6 Acid-Resistant Steel

MEISTER Tweezers No.6 Acid-Resistant Steel

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·Uses acid-resistant stainless steel.
·Non-magnetized stainless steel is used.
·Suitable for precision work due to the slim and tough tip of hook needle type.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 6-SA
  • Manufacturer Model
    6-SA
  • JAN Code
    4560111748780
  • Features
    The crochet needle-shaped tip is made fine and rigid, making it suitable for high-precision work.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 9-5680-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 6-SA
  • Manufacturer Model
    6-SA
  • JAN Code
    4560111748780
  • Features
    The crochet needle-shaped tip is made fine and rigid, making it suitable for high-precision work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)