(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MEISTER Tweezers No.F AXAL / Acid-Resistant Steel

MEISTER Tweezers No.F AXAL / Acid-Resistant Steel

Standard Unit Price:
-
Days to Ship :
Quote

Slightly wider tip than 2A types and a thinner finish.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    120
  • Features
    Slightly wider tip than 2A types and a thinner finish.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • AXAL Type
  • SA-Made
  • Clear
Manufacturer Product Name

Refine by

  • MEISTER Tweezers F-SA
  • Tweezers AXALF-AXAL
  • Clear
Manufacturer Model

Refine by

  • F-AXAL
  • F-SA
  • Clear
JAN Code

Refine by

  • 4560111746045
  • 7612947009652
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
AXAL Type
Tweezers AXALF-AXAL
F-AXAL
7612947009652
Quote
-

Part Number : 2-5149-20
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    AXAL Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Tweezers AXALF-AXAL
  • Manufacturer Model
    F-AXAL
  • JAN Code
    7612947009652
  • Features
    Slightly wider tip than 2A types and a thinner finish.
  • Footnotes
    AXAL is an unwashed type.
1 pc.
SA-Made
MEISTER Tweezers F-SA
F-SA
4560111746045
Quote
-

Part Number : 6-7905-56
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Specifications
    SA-Made
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    MEISTER Tweezers F-SA
  • Manufacturer Model
    F-SA
  • JAN Code
    4560111746045
  • Features
    Slightly wider tip than 2A types and a thinner finish.
  • Footnotes
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)