(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MEISTER Tweezers 5arG-SA Acid-Resistant Steel

MEISTER Tweezers 5arG-SA Acid-Resistant Steel

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    115
  • Manufacturer Product Name
    MEISTER Tweezers 5ARG-SA
  • Manufacturer Model
    5arG-SA
  • JAN Code
    4560111744010
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    Since the tip has a long, crane-neck shape with dimensions of 55° and 6 mm, it has excellent workability.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 1-7002-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    115
  • Manufacturer Product Name
    MEISTER Tweezers 5ARG-SA
  • Manufacturer Model
    5arG-SA
  • JAN Code
    4560111744010
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    Since the tip has a long, crane-neck shape with dimensions of 55° and 6 mm, it has excellent workability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)