(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MEISTER Tweezers for Wafers, Acid-Resistant Steel

MEISTER Tweezers for Wafers, Acid-Resistant Steel

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·High-quality tweezer made in Switzerland are washed with high-purity water and vaccum-packed.
·High-quality tweezer for precision work made in Switzerland by skilled craftsmen.
·Oil and dust have been removed from the surface of the tweezers with 18 MΩ high-purity water.
·After being washed and dried, each product is individually packed in a Class-100 cleanroom.
·Can be used safely even in a severe cleanroom environment.
·Resistant to hydrogen fluoride, nitric acid, etc.
·Uses acid-resistant stainless steel.
·Non-magnetized stainless steel is used.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Material
    Acid-resistant steel
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • For round wafers around 3 inches
  • For 5-inch model round wafers
  • For 5-inch model round wafers (Long handle)
  • For 5-inch model square wafers and masks
  • For square wafers / masks of about 8 inches
  • For round wafers of about 8 to 12 inches
  • Clear
Overall Length(mm)

Refine by

  • 128
  • 130
  • 132
  • 135
  • 215
  • Clear
Manufacturer Product Name

Refine by

  • Tweezers For Wafers 2LBP-SA
  • Tweezers For Wafers 41LB2-SA
  • Tweezers For Wafers 41LB4-SA
  • MEISTER Tweezers 41LB5-SA
  • MEISTER Tweezers 41LB6/8S
  • Tweezers For Wafers 41LB8-SA
  • Tweezers For Wafers 42LB4-SA
  • Tweezers For Wafers 42LB5-SA
  • Clear
Manufacturer Model

Refine by

  • 2LBP-SA
  • 41LB2-SA
  • 41LB4-SA
  • 41LB5-SA
  • 41LB6/8-SA
  • 41LB8-SA
  • 42LB4-SA
  • 42LB5-SA
  • Clear
JAN Code

Refine by

  • 4560111746076
  • 4560111746083
  • 4560111746106
  • 4560111746113
  • 4560111746120
  • 4560111746137
  • 4560111746144
  • 4560111746151
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For round wafers around 3 inches
128
Tweezers For Wafers 41LB2-SA
41LB2-SA
4560111746076
Quote
-

Part Number : 6-7907-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For round wafers around 3 inches
  • Overall Length(mm)
    128
  • Material
    Acid-resistant steel
  • Manufacturer Product Name
    Tweezers For Wafers 41LB2-SA
  • Manufacturer Model
    41LB2-SA
  • JAN Code
    4560111746076
  • Number of locking teeth
    2
  • Features
    -
1 pc.
For round wafers around 3 inches
130
Tweezers For Wafers 41LB4-SA
41LB4-SA
4560111746083
Quote
-

Part Number : 6-7907-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For round wafers around 3 inches
  • Overall Length(mm)
    130
  • Material
    Acid-resistant steel
  • Manufacturer Product Name
    Tweezers For Wafers 41LB4-SA
  • Manufacturer Model
    41LB4-SA
  • JAN Code
    4560111746083
  • Number of locking teeth
    4
  • Features
    -
1 pc.
For 5-inch model square wafers and masks
128
Tweezers For Wafers 42LB4-SA
42LB4-SA
4560111746106
Quote
-

Part Number : 6-7907-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For 5-inch model square wafers and masks
  • Overall Length(mm)
    128
  • Material
    Acid-resistant steel
  • Manufacturer Product Name
    Tweezers For Wafers 42LB4-SA
  • Manufacturer Model
    42LB4-SA
  • JAN Code
    4560111746106
  • Number of locking teeth
    -
  • Features
    -
1 pc.
For square wafers / masks of about 8 inches
128
Tweezers For Wafers 42LB5-SA
42LB5-SA
4560111746113
Quote
-

Part Number : 6-7907-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For square wafers / masks of about 8 inches
  • Overall Length(mm)
    128
  • Material
    Acid-resistant steel
  • Manufacturer Product Name
    Tweezers For Wafers 42LB5-SA
  • Manufacturer Model
    42LB5-SA
  • JAN Code
    4560111746113
  • Number of locking teeth
    -
  • Features
    -
1 pc.
For 5-inch model square wafers and masks
130
Tweezers For Wafers 2LBP-SA
2LBP-SA
4560111746120
Quote
-

Part Number : 6-7907-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For 5-inch model square wafers and masks
  • Overall Length(mm)
    130
  • Material
    Acid-resistant steel
  • Manufacturer Product Name
    Tweezers For Wafers 2LBP-SA
  • Manufacturer Model
    2LBP-SA
  • JAN Code
    4560111746120
  • Number of locking teeth
    -
  • Features
    Fitted with a stopper to prevent the tips from excessively expanding.
1 pc.
For round wafers of about 8 to 12 inches
135
Tweezers For Wafers 41LB8-SA
41LB8-SA
4560111746137
Quote
-

Part Number : 6-7907-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For round wafers of about 8 to 12 inches
  • Overall Length(mm)
    135
  • Material
    Acid-resistant steel
  • Manufacturer Product Name
    Tweezers For Wafers 41LB8-SA
  • Manufacturer Model
    41LB8-SA
  • JAN Code
    4560111746137
  • Number of locking teeth
    8
  • Features
    -
1 pc.
For 5-inch model round wafers
132
MEISTER Tweezers 41LB5-SA
41LB5-SA
4560111746144
Quote
-

Part Number : 6-7907-08
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For 5-inch model round wafers
  • Overall Length(mm)
    132
  • Material
    Acid-resistant steel
  • Manufacturer Product Name
    MEISTER Tweezers 41LB5-SA
  • Manufacturer Model
    41LB5-SA
  • JAN Code
    4560111746144
  • Number of locking teeth
    5
  • Features
    -
1 pc.
For 5-inch model round wafers (Long handle)
215
MEISTER Tweezers 41LB6/8S
41LB6/8-SA
4560111746151
Quote
-

Part Number : 6-7907-09
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Details Type
    For 5-inch model round wafers (Long handle)
  • Overall Length(mm)
    215
  • Material
    Acid-resistant steel
  • Manufacturer Product Name
    MEISTER Tweezers 41LB6/8S
  • Manufacturer Model
    41LB6/8-SA
  • JAN Code
    4560111746151
  • Number of locking teeth
    6
  • Features
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)