(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
MEISTER Tweezers ARG-SA for PCBs, Acid-Resistant Steel 9-5689-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

MEISTER Tweezers ARG-SA for PCBs, Acid-Resistant Steel
Part Number: 9-5689-01

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

[Features]
·Uses acid-resistant stainless steel.
·Non-magnetized stainless steel is used.
·Suitable for handling substrates, square wafers, etc.

Specifications of 9-5689-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    130
  • Manufacturer Product Name
    MEISTER Tweezers ARG-SA
  • Manufacturer Model
    ARG-SA
  • JAN Code
    4560111748810
  • Features
    Suitable for handling printed circuit board, square wafers, etc.

Please check the type/dimensions/specifications of the part 9-5689-01 in the MEISTER Tweezers ARG-SA for PCBs, Acid-Resistant Steel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)