(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Precision pin set 120 mm No.1

Precision pin set 120 mm No.1

Standard Unit Price:
-
Days to Ship :
Quote

Can be used immediately in a cleanroom. Surface washed (INOX/TITAN type only)

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Overall Length(mm)
    120
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • DUMOSTAR Type
  • INOX type
  • Clear
Manufacturer Product Name

Refine by

  • Ultraprecision Tweezers NO.1-INOX
  • Ultraprecision Tweezers NO1-DUMOSTAR
  • Clear
Manufacturer Model

Refine by

  • NO.1-DUMOSTAR
  • NO.1-INOX
  • Clear
JAN Code

Refine by

  • 4560111748025
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
INOX type
Ultraprecision Tweezers NO.1-INOX
NO.1-INOX
4560111748025
Quote
-

Part Number : 7-562-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Specifications
    INOX type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Ultraprecision Tweezers NO.1-INOX
  • Manufacturer Model
    NO.1-INOX
  • JAN Code
    4560111748025
  • Features
    Oil and dust generated during the production of the tweezers are washed off through organic and pure water washing, and then packaged one by one in a class 100 cleanroom.
  • Features 2
    Made of stainless steel, providing superior corrosion and acid resistance.
  • Features 3
    -
  • Footnotes
    -
1 pc.
DUMOSTAR Type
Ultraprecision Tweezers NO1-DUMOSTAR
NO.1-DUMOSTAR
-
Quote
-

Part Number : 7-562-61
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Precision
  • Specifications
    DUMOSTAR Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Ultraprecision Tweezers NO1-DUMOSTAR
  • Manufacturer Model
    NO.1-DUMOSTAR
  • JAN Code
    -
  • Features
    DUMOSTAR is made of chromium, cobalt, titanium, etc., and has a tough nature that can endure semi-permanent use.
  • Features 2
    100% no magnetization (even in magnetic field). 100% no corrosion or rust. The hardness of the tip is comparable to carbon steel, and blade will not wear or distort.
  • Features 3
    Material does not change at all even in contact with strong acid and strong alkali. Has high resistance against temperature change and maintains tip strength even at 500°C without distortion.
  • Footnotes
    DUMOSTAR is an unwashed item. It has not been washed or given clean packaging.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)