• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Plastic Pipette Set 11x111 mm No.11/No.11C

Plastic Pipette Set 11x111 mm No.11/No.11C

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Specifications]
· Size: 11 X 111 mm
· Weight: 6 g
· Material: Glass Reinforced POM (DURACON ®)
· Heat resistance: 85°C

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11X111
  • Material
    Glass Reinforced Material Filled POM (DURACON ®)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Manufacturer Product Name

Refine by

  • Plastic Pipette Set NO.11
  • Plastic Pipette Set NO.11C
  • Clear
Manufacturer Model

Refine by

  • No.11
  • No.11C
  • Clear
JAN Code

Refine by

  • 4560111746618
  • -
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Plastic Pipette Set NO.11
No.11
-
11 Day(s) or more
-

Part Number : 7-159-19
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11X111
  • Material
    Glass Reinforced Material Filled POM (DURACON ®)
  • Manufacturer Product Name
    Plastic Pipette Set NO.11
  • Manufacturer Model
    No.11
  • JAN Code
    -
  • Material Details
    -
  • Heat Resistant Temperature(°C)
    85
  • Weight(g)
    6
1 pc.
Plastic Pipette Set NO.11C
No.11C
4560111746618
Quote
-

Part Number : 7-159-21
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Size(mm)
    11X111
  • Material
    Glass Reinforced Material Filled POM (DURACON ®)
  • Manufacturer Product Name
    Plastic Pipette Set NO.11C
  • Manufacturer Model
    No.11C
  • JAN Code
    4560111746618
  • Material Details
    Surface cleaned and treated POM
  • Heat Resistant Temperature(°C)
    85
  • Weight(g)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)