• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Teflon® Needle

Teflon® Needle

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Suitable for discharging liquids when a metal needle cannot be used.

Basic Specifications

  • Product Type
    Dispenser
  • Overall Length(mm)
    25.5
  • Needle length(mm)
    8
  • Material
    Needle/PTFE (Teflon®), Needle base / POM (Polyacetal)
  • Amount Of Content
    1 Pack (50 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs.)
  • Clear
Internal Diameter(mm)

Refine by

  • φ0.38
  • φ0.56
  • φ0.86
  • φ1.07
  • φ1.35
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Ivory
  • Light Pink
  • White
  • Clear
Outer Diameter(φ mm)

Refine by

  • 0.84
  • 1.06
  • 1.46
  • 1.67
  • 1.95
  • Clear
Manufacturer Product Name

Refine by

  • Teflon Needle TN-22G
  • Teflon Needle TN-20G
  • Teflon Needle TN-18G
  • Teflon Needle TN-16G
  • Teflon Needle TN-14G
  • Clear
Manufacturer Model

Refine by

  • TN-22G
  • TN-20G
  • TN-18G
  • TN-16G
  • TN-14G
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs.)
φ1.35
Blue
1.95
Teflon Needle TN-14G
TN-14G
11 Day(s) or more
-

Part Number : 2-1586-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Dispenser
  • Overall Length(mm)
    25.5
  • Internal Diameter(mm)
    φ1.35
  • Needle length(mm)
    8
  • Color
    Blue
  • Material
    Needle/PTFE (Teflon®), Needle base / POM (Polyacetal)
  • Outer Diameter(φ mm)
    1.95
  • Manufacturer Product Name
    Teflon Needle TN-14G
  • Manufacturer Model
    TN-14G
  • Features
    Suitable for discharging liquids when a metal needle cannot be used.
1 Pack (50 pcs.)
φ1.07
Ivory
1.67
Teflon Needle TN-16G
TN-16G
11 Day(s) or more
-

Part Number : 2-1586-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Dispenser
  • Overall Length(mm)
    25.5
  • Internal Diameter(mm)
    φ1.07
  • Needle length(mm)
    8
  • Color
    Ivory
  • Material
    Needle/PTFE (Teflon®), Needle base / POM (Polyacetal)
  • Outer Diameter(φ mm)
    1.67
  • Manufacturer Product Name
    Teflon Needle TN-16G
  • Manufacturer Model
    TN-16G
  • Features
    Suitable for discharging liquids when a metal needle cannot be used.
1 Pack (50 pcs.)
φ0.86
Gray
1.46
Teflon Needle TN-18G
TN-18G
11 Day(s) or more
-

Part Number : 2-1586-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Dispenser
  • Overall Length(mm)
    25.5
  • Internal Diameter(mm)
    φ0.86
  • Needle length(mm)
    8
  • Color
    Gray
  • Material
    Needle/PTFE (Teflon®), Needle base / POM (Polyacetal)
  • Outer Diameter(φ mm)
    1.46
  • Manufacturer Product Name
    Teflon Needle TN-18G
  • Manufacturer Model
    TN-18G
  • Features
    Suitable for discharging liquids when a metal needle cannot be used.
1 Pack (50 pcs.)
φ0.56
Light Pink
1.06
Teflon Needle TN-20G
TN-20G
11 Day(s) or more
-

Part Number : 2-1586-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Dispenser
  • Overall Length(mm)
    25.5
  • Internal Diameter(mm)
    φ0.56
  • Needle length(mm)
    8
  • Color
    Light Pink
  • Material
    Needle/PTFE (Teflon®), Needle base / POM (Polyacetal)
  • Outer Diameter(φ mm)
    1.06
  • Manufacturer Product Name
    Teflon Needle TN-20G
  • Manufacturer Model
    TN-20G
  • Features
    Suitable for discharging liquids when a metal needle cannot be used.
1 Pack (50 pcs.)
φ0.38
White
0.84
Teflon Needle TN-22G
TN-22G
11 Day(s) or more
-

Part Number : 2-1586-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Dispenser
  • Overall Length(mm)
    25.5
  • Internal Diameter(mm)
    φ0.38
  • Needle length(mm)
    8
  • Color
    White
  • Material
    Needle/PTFE (Teflon®), Needle base / POM (Polyacetal)
  • Outer Diameter(φ mm)
    0.84
  • Manufacturer Product Name
    Teflon Needle TN-22G
  • Manufacturer Model
    TN-22G
  • Features
    Suitable for discharging liquids when a metal needle cannot be used.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)