(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Circular Bubble Tube, Set of 2 Clear Units

Circular Bubble Tube, Set of 2 Clear Units

A bubble tube that can be used in as many places as you can think of.
[Features]
· Main body material: acrylic resin.
· Liquid material: Petroleum-based solution.
· Mass 11 mm diameter: 0.7 g / 16 mm diameter: 1.7 g.
[Applications]
· Can be used for a variety of purposes depending on the tool, such as a component for machines or for checking the level of a camera tripod.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
76328
76329
Part NumberMinimum order quantityVolume DiscountDays to ShipDiameter
(mm)
Sensitivity Mass
(g)
1 Piece(s) 1 Day(s) 1114mm/m=0.8°0.7
1 Piece(s) 1 Day(s) 167mm/m=0.4°1.7

Loading...

  1. 1

Basic Information

Product Type Acrylic Horizontal Level (Round) Magnet NA Height(mm) 8.5
Material: Main body Acrylic Resin Material: liquid Petroleum-Based Solution

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)