(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Powerful Pliers for Overhead Wire Construction

Powerful Pliers for Overhead Wire Construction

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Cutting, Grasping, Bending

[Features]
· The cutter portion has undergone a very thorough hardening process, enabling it to cut through piano wire as well.
· It can easily grasp pipe-shaped objects.
· Powerful pliers for overhead wire construction capable of also cutting ACSR (Aluminum stranded wire containing a steel core).
· This unique lever design maximizes an effect of the principle of leverage, thus it can minimize the burden of cutting.
· Head tip gripping surface has cross cut serrations.
· Grip surface of lower part of joint has a lateral cut.
· Head Finish: Polished

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    240
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    435
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3
  • Body / Option
    Main Body
  • JAN Code
    4003773066330
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    This unique lever design maximizes an effect of the principle of leverage, thus can minimize burden of cutting. Grip surface of lower part of joint has linear cut. Hardness of thoroughly quenched cutter is approx. HRC64. Grip surface of lower part of joint receives high pressure by the principle of leverage.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : 0902-240
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    240
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    435
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3
  • Body / Option
    Main Body
  • JAN Code
    4003773066330
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    This unique lever design maximizes an effect of the principle of leverage, thus can minimize burden of cutting. Grip surface of lower part of joint has linear cut. Hardness of thoroughly quenched cutter is approx. HRC64. Grip surface of lower part of joint receives high pressure by the principle of leverage.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)