(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Round Pliers 2201

Round Pliers 2201

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Ideal for molding wires in a loop.
· Head is a short conical type machined with precision.
· Smooth gripping surface.
· Oil tempered and quenched special tool steel is used for the material.
· Head: Polished.
· Handle: Plastic coating

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    100
  • Opening Tip Length(mm)
    28
  • Joint Part Width(mm)
    16.5
  • Body / Option
    Main Body
  • JAN Code
    4003773010784
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The gripping surface is smooth. Its material is special tool steel processed with oil quenching and tempering.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 2201-140
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    100
  • Opening Tip Length(mm)
    28
  • Joint Part Width(mm)
    16.5
  • Body / Option
    Main Body
  • JAN Code
    4003773010784
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The gripping surface is smooth. Its material is special tool steel processed with oil quenching and tempering.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)