(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Long Nose Pliers 3013

Long Nose Pliers 3013

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Boasts excellent abrasion resistance. Optimal for work in harsh environments.

[Features]
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· Flat head tip shape.
· Grip surface has linear cut for slip prevention.
· Style: Long flat.
· Head finish: Chrome plated.
· Handle specification: Plastic coating.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    90
  • Opening Tip Length(mm)
    42
  • Joint Part Width(mm)
    15
  • Body / Option
    Main Body
  • JAN Code
    4003773016298
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Plastic Coating / Style: Long Flat Mouth
  • Features
    Flat head tip shape. Gripping part is serrated to help prevent slipping.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 3013-140
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    90
  • Opening Tip Length(mm)
    42
  • Joint Part Width(mm)
    15
  • Body / Option
    Main Body
  • JAN Code
    4003773016298
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Plastic Coating / Style: Long Flat Mouth
  • Features
    Flat head tip shape. Gripping part is serrated to help prevent slipping.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)