(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AGK Tip Case

AGK Tip Case

[Features]
· Case that slides open and close.
[Applications]
· Use as a case for tips and small parts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

AGK-23A-010

Features

● A slide opening/closing type case.

Usage

● As a case for tip and small parts.

Specification

●Grid Number:10
● Main Body and lid are slide type, two parts

Materials

● Main Body: Polypropylene(PP) milky white
● Lid: Polypropylene(PP) Transparent
Part Number
AGK-23A-010
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 123.0 Depth(mm) 50 Height(mm) 14.5
Box Dimensions(mm) 22.3X22.9X8.0 Number of Boxes 10 JAN Code 4582497202311
TRUSCO Cord 448-5521 Mass(g) 26.1 Features Case that slides open and close.
Use Use as a case for tips and small parts. Body Material Polypropylene (PP) Milky White Lid Material Polypropylene (PP) Transparent
Specifications Main Body And Lid Are Sliding Type 2 Parts

Please check the type/dimensions/specifications of the part AGK-23A-010 in the AGK Tip Case series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)