(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Friction Sawing Machine

Angle Friction Sawing Machine

[Features]
· The head of the machine can be rotated horizontally from 0 to 70° to cut without having to move materials themselves.
· Free angle cutting is possible with handle operation.
· Stainless steel scale plate allows the material to be cut highly accurately in any sizes without any cutting chips adhering.
· Motor is fully enclosed.
[Applications]
· Cutting long and heavy objects.

Part Number

Configured Part Number is shown.

Part Number
SK-2R-2.2KW
SK-2R-3.7KW
SK-3R-2.2KW
SK-3R-3.7KW
SK-4R-5.5KW
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput
(kW)
Cutting Capability Pipe
(mm)
Cutting Capability Angle
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Whetstone rotation speed (rpm) 50Hz / 60Hz
(rpm)
Vise Opening
(mm)
Uses Grindstone
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 2.2120100X1007209757301620/1940170405460-0321160000
1 Piece(s) Quote 3.7120100X1007209757301620/1940170405460-0339170000
1 Piece(s) Quote 2.2120125X12585011808101620/1940180405460-0380180000
1 Piece(s) Quote 3.7120125X12585011808101620/1940180405460-0398190000
1 Piece(s) Quote 5.5140125X12591012709401810/2170240455460-0401250000

Loading...

  1. 1

Basic Information

Product Model Pipe Cutting Machine Use Iron Working and Woodworking Dual Use Power(V) Three-Phase 200-220 (50/60 Hz)
Features The head of the machine can be rotated horizontally up to 0 to 70° to cut the material without moving it. The material can be cut at any angle by operating the handle. The stainless steel scale plate allows the material to be cut accurately in any sizes without any chips adhering to the cut part. Application Details For cutting long or heavy objects. Accessories 1 Grindstone
Power Cord Length NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)