(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Offset Grindstone "CC Grind Solid" Clamping Flange Set

Offset Grindstone "CC Grind Solid" Clamping Flange Set

Heavy grinding in one pass is enabled at high speed. Clamping flange set for CC grind solid.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
SFSCCG100941607
SFSCCG125941614
SFSCCG180941621
Part NumberMinimum order quantityVolume DiscountDays to ShipSummary Screw Diameter JAN Code Trusco Code Mass
(g)
1 Piece(s) 8 Day(s) For CCG100 (hole diameter 15 mm)M104007220941607451-997323/set
1 Piece(s) 12 Day(s) For CCG125 (hole diameter 22 mm)M164007220941614451-998150/set
1 Piece(s) 8 Day(s) For CCG180 (hole diameter 22 mm)M164007220941621451-999065/set

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)