(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ratchet Handle (Insertion Angle 6.35 mm)

Ratchet Handle (Insertion Angle 6.35 mm)

Standard Unit Price:
-
Days to Ship :
Quote

5° angled head ratchet. Has a structure that does not allow the user's hand to be impeded by obstacles around the socket. If used with a thumb placed on the head top, sufficient torque can be achieved with just one hand. The resin grip keeps the hand from slipping, is gentle on the hand, and makes it easy to apply force. Well regarded due to the light feel of the gears, yet with a geared structure that prioritizes load capacity.

Basic Specifications

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (mm)
    6.35
  • Total Length (L Dimension)(mm)
    115
  • Number of Teeth(Pieces)
    20
  • JAN Code
    4000896038602
  • Trusco Code
    439-4755
  • Mass(g)
    75
  • Features
    5° angled head ratchet. The structure makes difficult for obstructions surrounding the socket to interfere. If used with a thumb places on the head top then sufficient torque can be achieved with just one hand. Has a resin grip to prevent slipping in the hand and is soft on the hands to make it easy to apply torque. Geared structure places priority on load withstanding performances while having the feeling of light gears.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 863PC
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (mm)
    6.35
  • Total Length (L Dimension)(mm)
    115
  • Number of Teeth(Pieces)
    20
  • JAN Code
    4000896038602
  • Trusco Code
    439-4755
  • Mass(g)
    75
  • Features
    5° angled head ratchet. The structure makes difficult for obstructions surrounding the socket to interfere. If used with a thumb places on the head top then sufficient torque can be achieved with just one hand. Has a resin grip to prevent slipping in the hand and is soft on the hands to make it easy to apply torque. Geared structure places priority on load withstanding performances while having the feeling of light gears.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)