(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ratchet Handle (Insertion Angle 19.0 mm)

Ratchet Handle (Insertion Angle 19.0 mm)

Standard Unit Price:
-
Days to Ship :
Quote

A standard-type ratchet. Head and handle are detachable to increase convenience for carrying and storage, and for improved durability. Well regarded due to the light feel of the gears, yet with a geared structure that prioritizes load capacity. Lock pins are used for the insert cavity to prevent ratchet head from falling out and enable smooth attachment/detachment.

Basic Specifications

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (mm)
    19
  • Total Length (L Dimension)(mm)
    620
  • Number of Teeth(Pieces)
    32
  • JAN Code
    4000896001965
  • Trusco Code
    439-2370
  • Mass(g)
    2813
  • Features
    This is a standard type ratchet. Head and handle are detachable to increase convenience for carrying and storage, and for improved durability. The gears still feel light even though they are structure to prioritize load bearing strength. Insertion hole features a locking pin that enables smooth attachment and detachment of the ratchet head while preventing falling.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 1016/2
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (mm)
    19
  • Total Length (L Dimension)(mm)
    620
  • Number of Teeth(Pieces)
    32
  • JAN Code
    4000896001965
  • Trusco Code
    439-2370
  • Mass(g)
    2813
  • Features
    This is a standard type ratchet. Head and handle are detachable to increase convenience for carrying and storage, and for improved durability. The gears still feel light even though they are structure to prioritize load bearing strength. Insertion hole features a locking pin that enables smooth attachment and detachment of the ratchet head while preventing falling.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)