(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Leather Tool Holder

Leather Tool Holder

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Uses aramid "Kevlar fibers."
· Double-stitched for increased strength.
· A drop prevention tool can be attached.
· Uses copper rivets.

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tool Holder / Bag
  • Belt Loop Width(mm)
    Up to 60
  • Features
    Uses aramid "Kevlar fiber threads". The double-layer knit provides increased strength. Compatible with drop prevention tools. Uses copper rivets.
  • Material
    Leather
Part Number
Mass(g)

Refine by

  • 100
  • 110
  • 115
  • 165
  • 175
  • Clear
Width(mm)

Refine by

  • 73
  • 75
  • 90
  • 92
  • 95
  • Clear
Height(mm)

Refine by

  • 200
  • 225
  • 230
  • 235
  • 270
  • Clear
JAN Code

Refine by

  • 4969402499514
  • 4969402499538
  • 4969402499552
  • 4969402499583
  • 4969402499590
  • Clear
Trusco Code

Refine by

  • 390-1033
  • 390-1025
  • 390-1017
  • 390-1009
  • 390-0991
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
73
200
4969402499514
390-0991
8 Day(s)
-

Part Number : 49951
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tool Holder / Bag
  • Mass(g)
    100
  • Width(mm)
    73
  • Height(mm)
    200
  • Belt Loop Width(mm)
    Up to 60
  • JAN Code
    4969402499514
  • Trusco Code
    390-0991
  • Features
    Uses aramid "Kevlar fiber threads". The double-layer knit provides increased strength. Compatible with drop prevention tools. Uses copper rivets.
  • Shape
    Cutter 2-Step Holder
  • Material
    Leather
110
75
225
4969402499538
390-1009
8 Day(s)
-

Part Number : 49953
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tool Holder / Bag
  • Mass(g)
    110
  • Width(mm)
    75
  • Height(mm)
    225
  • Belt Loop Width(mm)
    Up to 60
  • JAN Code
    4969402499538
  • Trusco Code
    390-1009
  • Features
    Uses aramid "Kevlar fiber threads". The double-layer knit provides increased strength. Compatible with drop prevention tools. Uses copper rivets.
  • Shape
    Hammer Insertion with Hinge
  • Material
    Leather
115
90
235
4969402499552
390-1017
8 Day(s)
-

Part Number : 49955
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tool Holder / Bag
  • Mass(g)
    115
  • Width(mm)
    90
  • Height(mm)
    235
  • Belt Loop Width(mm)
    Up to 60
  • JAN Code
    4969402499552
  • Trusco Code
    390-1017
  • Features
    Uses aramid "Kevlar fiber threads". The double-layer knit provides increased strength. Compatible with drop prevention tools. Uses copper rivets.
  • Shape
    Midget Cutter Case
  • Material
    Leather
165
92
270
4969402499583
390-1025
8 Day(s)
-

Part Number : 49958
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tool Holder / Bag
  • Mass(g)
    165
  • Width(mm)
    92
  • Height(mm)
    270
  • Belt Loop Width(mm)
    Up to 60
  • JAN Code
    4969402499583
  • Trusco Code
    390-1025
  • Features
    Uses aramid "Kevlar fiber threads". The double-layer knit provides increased strength. Compatible with drop prevention tools. Uses copper rivets.
  • Shape
    Foldable Saw Case
  • Material
    Leather
175
95
230
4969402499590
390-1033
8 Day(s)
-

Part Number : 49959
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tool Holder / Bag
  • Mass(g)
    175
  • Width(mm)
    95
  • Height(mm)
    230
  • Belt Loop Width(mm)
    Up to 60
  • JAN Code
    4969402499590
  • Trusco Code
    390-1033
  • Features
    Uses aramid "Kevlar fiber threads". The double-layer knit provides increased strength. Compatible with drop prevention tools. Uses copper rivets.
  • Shape
    Hacker Insert Type
  • Material
    Leather

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)