(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tool Case 490

Tool Case 490

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Thin and not bulky, great for storing both long and small items.
[Applications]
· As a holder for long items, small tools and light tools.

Basic Specifications

  • Specifications
    • STOCK
  • Tool Set / Tool Box Only
    Tool Set
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    495X215X68
  • Color
    Black / Clear
  • Mass(g)
    624
  • Effective Internal Dimension Frontage(mm)
    490
  • Effective Internal Dimension Depth(mm)
    200
  • Effective Internal Dimension Height(mm)
    62
  • JAN Code
    4963189219822
  • Ordered Cord
    359-6702
  • Features
    Thin and compact, and able to neatly store both long objects and small bits and pieces.
  • Body Material
    Shock-resistant polypropylene (PP)
  • Lid Material
    Polypropylene (PP)
  • Partition Plate Material
    Shock-resistant polypropylene (PP)
  • Clasp Material
    Polypropylene (PP)
  • Accessories
    Partition Plate
  • Cylinder Lock (Sold Separately)
    Not Applicable
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TL-490
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    495X215X68
  • Color
    [Other] Black / Clear
  • Mass(g)
    624
  • Effective Internal Dimension Frontage(mm)
    490
  • Effective Internal Dimension Depth(mm)
    200
  • Effective Internal Dimension Height(mm)
    62
  • JAN Code
    4963189219822
  • Ordered Cord
    359-6702
  • Features
    Thin and compact, and able to neatly store both long objects and small bits and pieces.
  • Body Material
    Shock-resistant polypropylene (PP)
  • Lid Material
    Polypropylene (PP)
  • Partition Plate Material
    Shock-resistant polypropylene (PP)
  • Clasp Material
    Polypropylene (PP)
  • Accessories
    Partition Plate
  • Cylinder Lock (Sold Separately)
    Not Applicable

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)