(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Free Case

Free Case

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Resin tool set/tool ​​box with 12 variable partition plates.[Features]・Longitudinal partition is fixed, width direction is free・Large R processing on the bottom Clear type makes it easy to see the contents・Main body/lid/partition plate material: Polypropylene< a i=6>・Stopper material: Impact-resistant copolymer[Applications]・For organizing inside tool boxes and cabinets ・For storing and organizing parts

Basic Specifications

  • Specifications
    • STOCK
  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    286×205×50
  • Mass(g)
    393
  • Max. No. of Frames
    16
  • Effective inside dimensions (frontage x depth x height)(mm)
    279×186×43
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature: -20°C
  • JAN Code
    4963189143356
  • Ordered Cord
    402-8732
  • Features
    Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction. The base has large rounded corners to make it easy to take out objects.
  • Body Material
    Polypropylene (PP)
  • Accessories
    Partition Plate

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : FC-LL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    286×205×50
  • Mass(g)
    393
  • Max. No. of Frames
    16
  • Effective inside dimensions (frontage x depth x height)(mm)
    279×186×43
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature: -20°C
  • JAN Code
    4963189143356
  • Ordered Cord
    402-8732
  • Features
    Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction. The base has large rounded corners to make it easy to take out objects.
  • Body Material
    Polypropylene (PP)
  • Accessories
    Partition Plate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)