(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Auto Clamping Puller (3 Claws)

Auto Clamping Puller (3 Claws)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Autogrip 3-arm puller. The arm is opened by rotating the head of the body, enabling one-touch gripping of workpieces. The body and arm have a design that prioritizes durability, enabling them to withstand rough handling.

Basic Specifications

  • Product Model
    Gear Puller
  • Tool / Related Products
    Body
  • Breaking Load(kN)
    63.7
  • Detailed Type
    3 pc Claw
  • Features
    An automatic grip type 3-arm puller. Open the arm by turning the head to catch the workpiece with one touch. The body and arm are designed with a focus on load resistance and durability.
  • Material
    Dedicated Special Steel
Part Number
Applicable Pulleys(mm)

Refine by

  • 150
  • 250
  • Clear
Hook Working Reach(mm)

Refine by

  • 130
  • 250
  • Clear
JAN Code

Refine by

  • 4000896133154
  • 4000896133161
  • Clear
Dorasuco Code

Refine by

  • 439-2540
  • 439-2531
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
150
130
4000896133154
439-2531
8 Day(s)
-

Part Number : 1785-150
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Gear Puller
  • Applicable Pulleys(mm)
    150
  • Hook Working Reach(mm)
    130
  • Tool / Related Products
    Body
  • Breaking Load(kN)
    63.7
  • Detailed Type
    3 pc Claw
  • JAN Code
    4000896133154
  • Dorasuco Code
    439-2531
  • Mass(g)
    2600
  • Features
    An automatic grip type 3-arm puller. Open the arm by turning the head to catch the workpiece with one touch. The body and arm are designed with a focus on load resistance and durability.
  • Material
    Dedicated Special Steel
250
250
4000896133161
439-2540
8 Day(s)
-

Part Number : 1785-250
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Gear Puller
  • Applicable Pulleys(mm)
    250
  • Hook Working Reach(mm)
    250
  • Tool / Related Products
    Body
  • Breaking Load(kN)
    63.7
  • Detailed Type
    3 pc Claw
  • JAN Code
    4000896133161
  • Dorasuco Code
    439-2540
  • Mass(g)
    3700
  • Features
    An automatic grip type 3-arm puller. Open the arm by turning the head to catch the workpiece with one touch. The body and arm are designed with a focus on load resistance and durability.
  • Material
    Dedicated Special Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)