(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Self Inking Stamps for Replacement_Interchangeable Rubber Stamps (Alphanumeric Characters and Chinese Characters Set)

Click this image to zoom it.

Move the mouse over the image to zoom

Self Inking Stamps for Replacement_Interchangeable Rubber Stamps (Alphanumeric Characters and Chinese Characters Set)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Industrial Stamp
  • TPI
    3
  • Features
    A set containing frequently used characters. The font is News Gothic for English alphanumeric characters and Bold Gothic for Japanese. Prevents erroneous printing commonly found with the rotary type.
  • Material
    Neoprene Rubber

Details

Part Number
Character Size(mm)

Refine by

  • 4
  • 6
  • 8
  • Clear
JAN Code

Refine by

  • 4582259072336
  • 4582259072350
  • 4582259072367
  • Clear
Dorasuco Code

Refine by

  • 323-0643
  • 323-0635
  • 323-0619
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
4582259072336
323-0619
1 Day(s)
-

Part Number : 1730071
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Industrial Stamp
  • Character Size(mm)
    4
  • TPI
    3
  • JAN Code
    4582259072336
  • Dorasuco Code
    323-0619
  • Mass (g)
    110
  • Features
    A set containing frequently used characters. The font is News Gothic for English alphanumeric characters and Bold Gothic for Japanese. Prevents erroneous printing commonly found with the rotary type.
  • Material
    Neoprene Rubber
6
4582259072350
323-0635
1 Day(s)
-

Part Number : 1730073
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Industrial Stamp
  • Character Size(mm)
    6
  • TPI
    3
  • JAN Code
    4582259072350
  • Dorasuco Code
    323-0635
  • Mass (g)
    120
  • Features
    A set containing frequently used characters. The font is News Gothic for English alphanumeric characters and Bold Gothic for Japanese. Prevents erroneous printing commonly found with the rotary type.
  • Material
    Neoprene Rubber
8
4582259072367
323-0643
1 Day(s)
-

Part Number : 1730074
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Industrial Stamp
  • Character Size(mm)
    8
  • TPI
    3
  • JAN Code
    4582259072367
  • Dorasuco Code
    323-0643
  • Mass (g)
    150
  • Features
    A set containing frequently used characters. The font is News Gothic for English alphanumeric characters and Bold Gothic for Japanese. Prevents erroneous printing commonly found with the rotary type.
  • Material
    Neoprene Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Print content can be changed by replacing the rubber stamp.
●Continuous stamping is possible since the ink pad is built in the stamper itself.
●Sturdy because of the metal frame structure.
●Includes frequently used kanji.
●Font is English number = news go

Specification

●Threads per inch:3
●SPQ(piece):1

Materials

●Grip: Resin 
●Frame: Steel
●Neoprene Rubber

Accessories

●Cushion Seat 
●Ink Pad(built-in)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)