(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flanging Machine "Kashimeru"

Flanging Machine "Kashimeru"

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Flanging Tools
  • Applicable Pipe Outer Diameter (mm)
    16・16.8・20
  • Scale Type
    For Millimeter
  • Width(mm)
    71
  • Depth(mm)
    285
  • Height(mm)
    130
  • JAN Code
    4562158250066
  • Dorasuco Code
    256-9663
  • Mass(g)
    3240
  • Features
    Possible to do 16/16.8/20 mm flanging with one unit. Stable flanging can be done without fluctuation. Flanging can be done quickly.
  • Intended Use
    Dedicated tools for use with special 3-tier caulked flexible stainless steel tube.
  • Accessories
    Flexible Holder (for All 16, 16.8 mm and 20 mm), Flexible Adapter (for All 16, 16.8, and 20 mm), Set Plate (for Checking And Adjusting)

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : K1000-T
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Flanging Tools
  • Applicable Pipe Outer Diameter (mm)
    16・16.8・20
  • Scale Type
    For Millimeter
  • Width(mm)
    71
  • Depth(mm)
    285
  • Height(mm)
    130
  • JAN Code
    4562158250066
  • Dorasuco Code
    256-9663
  • Mass(g)
    3240
  • Features
    Possible to do 16/16.8/20 mm flanging with one unit. Stable flanging can be done without fluctuation. Flanging can be done quickly.
  • Intended Use
    Dedicated tools for use with special 3-tier caulked flexible stainless steel tube.
  • Accessories
    Flexible Holder (for All 16, 16.8 mm and 20 mm), Flexible Adapter (for All 16, 16.8, and 20 mm), Set Plate (for Checking And Adjusting)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●16, 16.8, 20mm flanging can be done with this unit.
●There is no fluctuation in the flanging, and stable processing is possible.
●Speedy flanging is possible.

Usage

●Flexible tube made of stainless steel 3 ridge caulking tool.

Specification

●W x D x H(mm):71 x 285 x 130
●Applicable Pipe Outer Diameter(mm):16/16.8/20
●SPQ(piece):4

Accessories

●Flexible Holder(16/16.8/20mm common), Flexible Adapter(16/16.8/20mm common), Set Plate(for checking/adjustment)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)