(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jigsaw Blade (Dual Blade for Wood)【5 Pieces Per Package】

Jigsaw Blade (Dual Blade for Wood)

High grade materials are used for a jigsaw blade with both high cutting ability and durability. Double-edged type that enables clean curved machining, etc. For cutting wood, plywood, laminated wood, etc.

Part Number

Configured Part Number is shown.

Part Number
3101-KR
3401-KR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct Model JAN code Trusco Code Mass
(g)
Compatible Models

5 Pieces Per Package

1 Pack(s) 19 Day(s) or more Bosch Type4028655310141442-500633 (/Package)Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more Combined Use Type4028655340148442-511132.9 (/Package)For Makita, Hitachi, Ryobi, B&D

Loading...

  1. 1

Basic Information

Use Wood / Plastic Material Properties Tool Steel TPI 10
Cutting Type Curve Thickness(mm) 1.45 Total Length(mm) 100
Effective Cutting Length(mm) 75 Cutting Depth Plastic(mm) 4 to 50 Cutting Capacity Wood(mm) 4 to 30
Cutting Depth Plywood(mm) 4 to 30 Cutting Depth Laminated Wood(mm) 4 to 30 Quantity per pack(Sheets) 5
Features High grade materials are used for a jigsaw blade with both high cutting ability and durability. Dual blade type product for clean cutting of curves, etc. Detailed Usage For cutting wood, plywood, laminated wood, etc. Material Details Chrome Vanadium Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)