(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jigsaw Blade (for Glass and Ceramics) B Type

Jigsaw Blade (for Glass and Ceramics) B Type

[Features]
· High grade materials are used for a jigsaw blade with both high cutting ability and durability. For cutting glass and ceramic.

Part Number

Configured Part Number is shown.

3121-1

Part Number
3121-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Use Tile Product Model Bosch Type Material Properties Tool Steel
Cutting Type Straight Line Thickness(mm) 1 Total Length(mm) 75
Effective Cutting Length(mm) 50 Cutting Depth Glass(mm) 1–10 Cutting Depth Ceramics(mm) 1–10
Particle Size(#) 50 JAN code 4028655031213 Trusco Code 442-5081
Mass(g) 29.9 Features High grade materials are used for a jigsaw blade with both high cutting ability and durability. Detailed Usage For cutting glass and ceramic.
Compatible Models Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws Material Details Tungsten Carbide

Please check the type/dimensions/specifications of the part 3121-1 in the Jigsaw Blade (for Glass and Ceramics) B Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)