(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Light Type (Eco Type)

Part Number

Configured Part Number is shown.

Part Number
ALA1-3300
ALA2-2100
ALA3-1650
ALB1-4200
ALB2-2600
ALB3-1850
ALB4-1500
Part NumberMinimum order quantityVolume DiscountDays to ShipSize Poster Size Internal Dimensions Length
(mm)
Internal Dimensions Width
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) OtherA18415944977114805493003-03171020
1 Piece(s) 1 Day(s) 600 x 450A25944204977114805509003-0325460
1 Piece(s) 1 Day(s) 450 x 300A34202974977114805516003-0333280
1 Piece(s) 1 Day(s) OtherB110307284977114805448003-02791440
1 Piece(s) 1 Day(s) OtherB27285154977114805455003-0287780
1 Piece(s) 1 Day(s) 450 x 300B35153644977114805462003-0295360
1 Piece(s) 1 Day(s) OtherB43642574977114805479003-0309220

Loading...

  1. 1

Basic Information

Product Model Bulletin Board / Panel Board Advantage It can protect and display by simply inserting with the aluminum frame and film. Recycled materials are used for the frame. Board Material Polystyrene
Frame Material Aluminum Hanging Bracket Material Steel Film Material Recycled Polyethylene (PET)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)