(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clip, Magnetic Paper Holder, MPHX-W, White

Clip, Magnetic Paper Holder, MPHX-W, White

Magnetic type clip holder, for quickly clasping memos with one hand.
[Features]
· A memo holder with which memos can be inserted and taken out with one hand.
· Push paper from the bottom to the top when inserting, and pull it out sideways to remove it.
· A protective sticker is applied to the magnet on the back to prevent scratching, so it can be dragged without worry.
[Applications]
· Ideal for check management in restaurants.
· Can be used to temporarily affix slips in warehouse work, etc.
· Notes can be inserted.

Part Number

Configured Part Number is shown.

MPHX-W

Part Number
MPHX-W
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Magnetic Clip Size(mm) 43×44 Color White
JAN Code 4535627119508 Trusco Code 334-0066 Mass(g) 26
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part MPHX-W in the Clip, Magnetic Paper Holder, MPHX-W, White series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)