• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Disposable Gloves "Latex Gloves Long 48" (10 Pieces)

Disposable Gloves "Latex Gloves Long 48" (10 Pieces)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

With an overall length of 48 cm, these long type gloves are perfect for work in wet conditions. Food processing and work in wet conditions.

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Transparency
  • Total Length(cm)
    48
  • Length of Middle Finger(cm)
    8.1
  • Thickness(mm)
    0.18
  • Amount Of Content
    1 Box (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 Sheets)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 19.0
  • 21.2
  • Clear
JAN Code

Refine by

  • 4976366002063
  • 4976366002070
  • Clear
Trusco Code

Refine by

  • 308-8359
  • 308-8341
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Sheets)
M
19.0
4976366002070
308-8341
8 Day(s)
-

Part Number : 1210-0820M
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Box (10 Sheets)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Around Palm(cm)
    19.0
  • Color
    Transparency
  • Total Length(cm)
    48
  • Length of Middle Finger(cm)
    8.1
  • Thickness(mm)
    0.18
  • JAN Code
    4976366002070
  • Trusco Code
    308-8341
  • Mass(g/box)
    200
  • Features
    A long type with an overall length of 48 cm, optimal for work around water.
  • Use
    Food Processing Water Supply Work.
  • Other specifications
    Food Sanitation Law Compliant
  • Material Quality
    Natural Rubber Latex (NR)
1 Box (10 Sheets)
L
21.2
4976366002063
308-8359
8 Day(s)
-

Part Number : 1210-0830L
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Box (10 Sheets)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    L
  • Around Palm(cm)
    21.2
  • Color
    Transparency
  • Total Length(cm)
    48
  • Length of Middle Finger(cm)
    8.1
  • Thickness(mm)
    0.18
  • JAN Code
    4976366002063
  • Trusco Code
    308-8359
  • Mass(g/box)
    220
  • Features
    A long type with an overall length of 48 cm, optimal for work around water.
  • Use
    Food Processing Water Supply Work.
  • Other specifications
    Food Sanitation Law Compliant
  • Material Quality
    Natural Rubber Latex (NR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)