(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lock And Key, Dimple Cylinder, Padlock EC75IB-40-KA

Lock And Key, Dimple Cylinder, Padlock EC75IB-40-KA

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. (The key number is engraved on the key) A single key can be used to open locks with the same key number. (Enabling centralized key management) In coastal areas or for various kinds of doors such as outdoor doors (ideal for outdoor use).

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    Other
  • Detail Type
    Same Number
  • Width(mm)
    40
  • Shackle Diameter(mm)
    6.5
  • Lock Part Height(mm)
    22.5
  • Lock Part Inner Width(mm)
    22
  • Specifications
    3 keys provided
  • Body Material
    Brass (Chrome Plating Finish)
  • Temple Material
    Stainless Steel
  • Key Material
    Brass
  • JAN Code
    4936053110693
  • Trusco Code
    445-1830
  • Mass(g)
    180
  • Features
    Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. (A key number is engraved on the key) Locks with the same number can be unlocked with a single key. (Management of multiple keys at once is possible)
  • Use
    Various doors such as on the coast or for outdoor doors (optimal for outdoors).
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : EC75IB-40-KA
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Padlock
  • Material Quality
    Other
  • Color
    Other
  • Detail Type
    Same Number
  • Width(mm)
    40
  • Shackle Diameter(mm)
    6.5
  • Lock Part Height(mm)
    22.5
  • Lock Part Inner Width(mm)
    22
  • Specifications
    3 keys provided
  • Body Material
    Brass (Chrome Plating Finish)
  • Temple Material
    Stainless Steel
  • Key Material
    Brass
  • JAN Code
    4936053110693
  • Trusco Code
    445-1830
  • Mass(g)
    180
  • Features
    Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. (A key number is engraved on the key) Locks with the same number can be unlocked with a single key. (Management of multiple keys at once is possible)
  • Use
    Various doors such as on the coast or for outdoor doors (optimal for outdoors).