(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Engine Chain Saw Effective cutting length (mm) 350

Engine Chain Saw Effective cutting length (mm) 350

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Basic Specifications

  • Product Model
    Engine Chain Saw
  • Effective Cutting Length(mm)
    350
  • Exhaust(cc)
    35.2
  • Saw Chain
    91VG-52
  • Width(mm)
    235
  • Height(mm)
    230
  • Length(mm)
    610
  • Trusco Code
    444-5023
  • Mass(kg)
    3.4
  • Features
    Can be started easily with a light pull on the starter rope. High power, compact and light weight (3.4 kg) 35 cc model. Environmentally friendly delivering low fuel consumption.
  • Use
    Cross cutting Cut down
  • Power
    2 Cycle Engine Compatible to the Second Gas Emission Regulation
  • Fuel used
    Mixed Gasoline (FD Grade) 50:1, (FC Grade) 40:1
  • Accessories
    Bar, Saw Chain, Protector, Plug Wrench, Screwdriver, File

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : GZ3500TEZ-91P14
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Engine Chain Saw
  • Effective Cutting Length(mm)
    350
  • Exhaust(cc)
    35.2
  • Saw Chain
    91VG-52
  • Width(mm)
    235
  • Height(mm)
    230
  • Length(mm)
    610
  • Trusco Code
    444-5023
  • Mass(kg)
    3.4
  • Features
    Can be started easily with a light pull on the starter rope. High power, compact and light weight (3.4 kg) 35 cc model. Environmentally friendly delivering low fuel consumption.
  • Use
    Cross cutting Cut down
  • Power
    2 Cycle Engine Compatible to the Second Gas Emission Regulation
  • Fuel used
    Mixed Gasoline (FD Grade) 50:1, (FC Grade) 40:1
  • Accessories
    Bar, Saw Chain, Protector, Plug Wrench, Screwdriver, File

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Starter rope can be pulled easily with light force and starts.
●Environmentally friendly and low fuel consumption type.

Specification

●Guide Bar Length(mm):350
●SPQ(piece):1
●Motive Power: 2 Cycle Engine
●Used Fuel: Mixed Gasoline(FD grade) 50: 1

Accessories

●Bar 
●Saw Chain
●Protector
●Spark Plug Wrench
●Screwdriver 
●Files

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)