(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Product for Stack Testing of Pipes "Test Ball Plug"

Click this image to zoom it.

Move the mouse over the image to zoom

Product for Stack Testing of Pipes "Test Ball Plug"

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·It can be inflated with air pressure to stop water in the pipe.
·It can be used with an SS pump and air hose.
[Applications]
·For full water filling/injection testing of indoor drain pipes and general water stoppage during work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Maximum Allowed Back-Pressure Air(MPa)
    0.09
  • Maximum Allowed Back-pressure: Water(m)
    9
  • Features
    Still water in the pipe can be checked by inflating the pipe with air pressure. If available, SS pump and air hose can also be used.
  • Use
    For general water stopping during operations and indoor drain pipe water filling and pouring test.
  • Specifications
    Plug Injection Pressure 0.21-0.28 MPa Single Size
  • Inner capacity
    1 pc.

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Nominal Diameter(mm)

Refine by

  • 38
  • 50
  • 65
  • 75
  • 100
  • Clear
Minimum ~ Maximum Usable Pipe Diameter(mm)

Refine by

  • 30~44
  • 49~57
  • 60~69
  • 71~82
  • 87~107
  • Clear
Length(mm)

Refine by

  • 85
  • 115
  • 132
  • 142
  • 163
  • Clear
Diameter(mm)

Refine by

  • 29
  • 46
  • 59
  • 68
  • 84
  • Clear
Trusco Code

Refine by

  • 333-8851
  • 333-8843
  • 333-8835
  • 333-8827
  • 333-8819
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
1 pc.
38
30~44
142
29
333-8819
1 Day(s)
-

Part Number : 270-016
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Nominal Diameter(mm)
    38
  • Minimum ~ Maximum Usable Pipe Diameter(mm)
    30~44
  • Maximum Allowed Back-Pressure Air(MPa)
    0.09
  • Maximum Allowed Back-pressure: Water(m)
    9
  • Length(mm)
    142
  • Diameter(mm)
    29
  • Trusco Code
    333-8819
  • Mass(g)
    100
  • Features
    Still water in the pipe can be checked by inflating the pipe with air pressure. If available, SS pump and air hose can also be used.
  • Use
    For general water stopping during operations and indoor drain pipe water filling and pouring test.
  • Specifications
    Plug Injection Pressure 0.21-0.28 MPa Single Size
1 pc.
50
49~57
85
46
333-8827
1 Day(s)
-

Part Number : 270-024
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Nominal Diameter(mm)
    50
  • Minimum ~ Maximum Usable Pipe Diameter(mm)
    49~57
  • Maximum Allowed Back-Pressure Air(MPa)
    0.09
  • Maximum Allowed Back-pressure: Water(m)
    9
  • Length(mm)
    85
  • Diameter(mm)
    46
  • Trusco Code
    333-8827
  • Mass(g)
    100
  • Features
    Still water in the pipe can be checked by inflating the pipe with air pressure. If available, SS pump and air hose can also be used.
  • Use
    For general water stopping during operations and indoor drain pipe water filling and pouring test.
  • Specifications
    Plug Injection Pressure 0.21-0.28 MPa Single Size
1 pc.
75
71~82
132
68
333-8835
1 Day(s)
-

Part Number : 270-032
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Nominal Diameter(mm)
    75
  • Minimum ~ Maximum Usable Pipe Diameter(mm)
    71~82
  • Maximum Allowed Back-Pressure Air(MPa)
    0.09
  • Maximum Allowed Back-pressure: Water(m)
    9
  • Length(mm)
    132
  • Diameter(mm)
    68
  • Trusco Code
    333-8835
  • Mass(g)
    180
  • Features
    Still water in the pipe can be checked by inflating the pipe with air pressure. If available, SS pump and air hose can also be used.
  • Use
    For general water stopping during operations and indoor drain pipe water filling and pouring test.
  • Specifications
    Plug Injection Pressure 0.21-0.28 MPa Single Size
1 pc.
100
87~107
163
84
333-8843
1 Day(s)
-

Part Number : 270-040
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Nominal Diameter(mm)
    100
  • Minimum ~ Maximum Usable Pipe Diameter(mm)
    87~107
  • Maximum Allowed Back-Pressure Air(MPa)
    0.09
  • Maximum Allowed Back-pressure: Water(m)
    9
  • Length(mm)
    163
  • Diameter(mm)
    84
  • Trusco Code
    333-8843
  • Mass(g)
    260
  • Features
    Still water in the pipe can be checked by inflating the pipe with air pressure. If available, SS pump and air hose can also be used.
  • Use
    For general water stopping during operations and indoor drain pipe water filling and pouring test.
  • Specifications
    Plug Injection Pressure 0.21-0.28 MPa Single Size
1 pc.
65
60~69
115
59
333-8851
1 Day(s)
-

Part Number : 270-108
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Use
    Wet
  • Type
    Hand-held Type
  • Special Uses
    For Drainpipes
  • Nominal Diameter(mm)
    65
  • Minimum ~ Maximum Usable Pipe Diameter(mm)
    60~69
  • Maximum Allowed Back-Pressure Air(MPa)
    0.09
  • Maximum Allowed Back-pressure: Water(m)
    9
  • Length(mm)
    115
  • Diameter(mm)
    59
  • Trusco Code
    333-8851
  • Mass(g)
    150
  • Features
    Still water in the pipe can be checked by inflating the pipe with air pressure. If available, SS pump and air hose can also be used.
  • Use
    For general water stopping during operations and indoor drain pipe water filling and pouring test.
  • Specifications
    Plug Injection Pressure 0.21-0.28 MPa Single Size

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can stop water inside pipes by inflating with air pressure.
●SS pumps and air hoses can be used if they are available.

Usage

●For filling with water of indoor drainpipe/ injecting water test, general stopping water at work.

Specification

●Max Allowable Back Pressure Air(MPa):0.09
●Max Allowable Back Pressure Water Head(m):9
●SPQ(piece):1
●Plug Injection Pressure 0.21 to 0.28MPa 
●Single Size

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)