(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, Tafnel Oil Blotter Tube Type

Absorber, Tafnel Oil Blotter Tube Type

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·Since it is tubular, it can be bent freely, so it fits perfectly around complicated shapes such as machine tools.
[Applications]
・ For oil
·For oil leakage points on the flange
·For oil leaks from machine tools
·Floating oil in the oil separator

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Tubes
  • Use
    For Oils
  • Oil Absorbency(L)
    3/pc.
  • Major Diameter(mm)
    65
  • Length(m)
    1
  • Trusco Code
    284-1240
  • Mass(kg/box)
    6
  • Features
    This can be bent smoothly due to its tubular shape, fitting to complex outer shapes such as machine tools.
  • Specifications
    Tube Type
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (20 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (20 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 pcs)
1 Day(s)
-

Part Number : FX-10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Model
    Tubes
  • Use
    For Oils
  • Oil Absorbency(L)
    3/pc.
  • Major Diameter(mm)
    65
  • Length(m)
    1
  • Trusco Code
    284-1240
  • Mass(kg/box)
    6
  • Features
    This can be bent smoothly due to its tubular shape, fitting to complex outer shapes such as machine tools.
  • Specifications
    Tube Type
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)