(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
"Slider Rack N Series" (2,000 kg/Rack)

Click this image to zoom it.

Move the mouse over the image to zoom

"Slider Rack N Series" (2,000 kg/Rack)

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Material
    Steel
  • Depth(mm)
    1275
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Stroke(mm)
    800
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connectable Type

Refine by

  • Single Unit Type
  • Double
  • Clear
Frontage(mm)

Refine by

  • 1475
  • 1775
  • 2075
  • 2865
  • 3465
  • 4065
  • Clear
Height(mm)

Refine by

  • 1885
  • 1891
  • Clear
Number of Shelves(Level)

Refine by

  • 4
  • 5
  • 8
  • 10
  • Clear
Shelf Details

Refine by

  • 1 fixed shelf and 3 sliding shelves
  • Fixed Shelf with 1 Tier / Slide Shelf with 4 Tiers
  • Fixed Shelf with 2 Tier / Slide Shelf with 6 Tiers
  • Fixed Shelf with 2 Tier / Slide Shelf with 8 Tiers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Single Unit Type
1475
1891
4
1 fixed shelf and 3 sliding shelves
Quote
-

Part Number : N4S-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1475
  • Depth(mm)
    1275
  • Height(mm)
    1891
  • Number of Shelves(Level)
    4
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    1 fixed shelf and 3 sliding shelves
  • Shelf Dimensions, Fixed Shelf(mm)
    1425×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1200×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    8
  • Trusco Code
    464-7009
  • Mass(kg)
    430
  • Specifications
    Finished product
1 unit
Single Unit Type
1775
1891
4
1 fixed shelf and 3 sliding shelves
Quote
-

Part Number : N4S-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1775
  • Depth(mm)
    1275
  • Height(mm)
    1891
  • Number of Shelves(Level)
    4
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    1 fixed shelf and 3 sliding shelves
  • Shelf Dimensions, Fixed Shelf(mm)
    1725×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1500×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    8
  • Trusco Code
    464-7017
  • Mass(kg)
    529
  • Specifications
    Finished product
1 unit
Single Unit Type
2075
1891
4
1 fixed shelf and 3 sliding shelves
Quote
-

Part Number : N4S-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    2075
  • Depth(mm)
    1275
  • Height(mm)
    1891
  • Number of Shelves(Level)
    4
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    1 fixed shelf and 3 sliding shelves
  • Shelf Dimensions, Fixed Shelf(mm)
    2025×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1800×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    8
  • Trusco Code
    464-7025
  • Mass(kg)
    572
  • Specifications
    Finished product
1 unit
Single Unit Type
1475
1885
5
Fixed Shelf with 1 Tier / Slide Shelf with 4 Tiers
Quote
-

Part Number : N5S-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1475
  • Depth(mm)
    1275
  • Height(mm)
    1885
  • Number of Shelves(Level)
    5
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 1 Tier / Slide Shelf with 4 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    1425×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1200×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    10
  • Trusco Code
    464-7033
  • Mass(kg)
    618
  • Specifications
    Finished product
1 unit
Single Unit Type
1775
1885
5
Fixed Shelf with 1 Tier / Slide Shelf with 4 Tiers
Quote
-

Part Number : N5S-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    1775
  • Depth(mm)
    1275
  • Height(mm)
    1885
  • Number of Shelves(Level)
    5
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 1 Tier / Slide Shelf with 4 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    1725×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1500×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    10
  • Trusco Code
    464-7041
  • Mass(kg)
    661
  • Specifications
    Finished product
1 unit
Single Unit Type
2075
1885
5
Fixed Shelf with 1 Tier / Slide Shelf with 4 Tiers
Quote
-

Part Number : N5S-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Single Unit Type
  • Material
    Steel
  • Frontage(mm)
    2075
  • Depth(mm)
    1275
  • Height(mm)
    1885
  • Number of Shelves(Level)
    5
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 1 Tier / Slide Shelf with 4 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    2025×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1800×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    10
  • Trusco Code
    464-7050
  • Mass(kg)
    732
  • Specifications
    Finished product
1 unit
Double
2865
1891
8
Fixed Shelf with 2 Tier / Slide Shelf with 6 Tiers
Quote
-

Part Number : N8W-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Double
  • Material
    Steel
  • Frontage(mm)
    2865
  • Depth(mm)
    1275
  • Height(mm)
    1891
  • Number of Shelves(Level)
    8
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 2 Tier / Slide Shelf with 6 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    1410×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1200×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    16
  • Trusco Code
    464-7068
  • Mass(kg)
    847
  • Specifications
    Finished product
1 unit
Double
3465
1891
8
Fixed Shelf with 2 Tier / Slide Shelf with 6 Tiers
Quote
-

Part Number : N8W-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Double
  • Material
    Steel
  • Frontage(mm)
    3465
  • Depth(mm)
    1275
  • Height(mm)
    1891
  • Number of Shelves(Level)
    8
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 2 Tier / Slide Shelf with 6 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    1710×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1500×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    16
  • Trusco Code
    464-7076
  • Mass(kg)
    1041
  • Specifications
    Finished product
1 unit
Double
4065
1891
8
Fixed Shelf with 2 Tier / Slide Shelf with 6 Tiers
Quote
-

Part Number : N8W-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Double
  • Material
    Steel
  • Frontage(mm)
    4065
  • Depth(mm)
    1275
  • Height(mm)
    1891
  • Number of Shelves(Level)
    8
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 2 Tier / Slide Shelf with 6 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    2010×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1800×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    16
  • Trusco Code
    464-7084
  • Mass(kg)
    1216
  • Specifications
    Finished product
1 unit
Double
2865
1885
10
Fixed Shelf with 2 Tier / Slide Shelf with 8 Tiers
Quote
-

Part Number : N10W-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Double
  • Material
    Steel
  • Frontage(mm)
    2865
  • Depth(mm)
    1275
  • Height(mm)
    1885
  • Number of Shelves(Level)
    10
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 2 Tier / Slide Shelf with 8 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    1410×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1200×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    20
  • Trusco Code
    464-6975
  • Mass(kg)
    1048
  • Specifications
    Finished product
1 unit
Double
3465
1885
10
Fixed Shelf with 2 Tier / Slide Shelf with 8 Tiers
Quote
-

Part Number : N10W-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Double
  • Material
    Steel
  • Frontage(mm)
    3465
  • Depth(mm)
    1275
  • Height(mm)
    1885
  • Number of Shelves(Level)
    10
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 2 Tier / Slide Shelf with 8 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    1710×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1500×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    20
  • Trusco Code
    464-6983
  • Mass(kg)
    1254
  • Specifications
    Finished product
1 unit
Double
4065
1885
10
Fixed Shelf with 2 Tier / Slide Shelf with 8 Tiers
Quote
-

Part Number : N10W-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connectable Type
    Double
  • Material
    Steel
  • Frontage(mm)
    4065
  • Depth(mm)
    1275
  • Height(mm)
    1885
  • Number of Shelves(Level)
    10
  • Product Model
    Heavyweight Type (500 Kg ~)
  • Load Capacity Per Shelf(kg/grade)
    2000
  • Shelf Details
    Fixed Shelf with 2 Tier / Slide Shelf with 8 Tiers
  • Shelf Dimensions, Fixed Shelf(mm)
    2010×800
  • Shelf Dimensions, Sliding Shelf(mm)
    1800×800
  • Stroke(mm)
    800
  • Maximum Capacity(t/unit)
    20
  • Trusco Code
    464-6991
  • Mass(kg)
    1397
  • Specifications
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1 shelf has withstand load of 2t, and it is high rigidity and light operability(approx. 13kg for initial motion). 
●Since the front overhanging frame is effective for toppling prevention, it is safe.
●Since it is a full stroke type in which the sliding shelf can be pulled out to the rearmost part, it can easily suspend the work of the rear part as it is even the products placed in the front and back.

Specification

●Finished Goods

Materials

●Steel(SS400)

Warning

●Please draw out the one stage at a time Drawing two stages at the same time is strictly prohibited.
●Notation size is outside dimension of the main body.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)