(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Flat Case "Zegaroz"

Click this image to zoom it.

Move the mouse over the image to zoom

Flat Case "Zegaroz"

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Matches well with stores and public spaces and features an attractive appearance.
· Products within the showcase can be seen easily.
[Applications]
· Showrooms.
· For installation in customer meeting rooms/entrances.

Basic Specifications

  • Product Model
    Showcase
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage (mm)

Refine by

  • 1200
  • 1800
  • Clear
Depth (mm)

Refine by

  • 450
  • 600
  • Clear
Body Color

Refine by

  • Black
  • Silver
  • Clear
Trusco Code

Refine by

  • 455-1621
  • 455-1613
  • 455-1605
  • 455-1591
  • 455-1583
  • 455-1575
  • 455-1567
  • 455-1559
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
450
Black
455-1559
Quote
-

Part Number : ZHA-4152-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    1200
  • Depth (mm)
    450
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Black
  • Trusco Code
    455-1559
  • Mass(kg)
    58.9
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
1 unit
1200
450
Silver
455-1567
Quote
-

Part Number : ZHA-4152-SL
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    1200
  • Depth (mm)
    450
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Silver
  • Trusco Code
    455-1567
  • Mass(kg)
    58.9
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
1 unit
1200
600
Black
455-1575
Quote
-

Part Number : ZHA-4202-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    1200
  • Depth (mm)
    600
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Black
  • Trusco Code
    455-1575
  • Mass(kg)
    67.6
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
1 unit
1200
600
Silver
455-1583
Quote
-

Part Number : ZHA-4202-SL
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    1200
  • Depth (mm)
    600
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Silver
  • Trusco Code
    455-1583
  • Mass(kg)
    67.6
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
1 unit
1800
450
Black
455-1591
Quote
-

Part Number : ZHA-6152-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    1800
  • Depth (mm)
    450
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Black
  • Trusco Code
    455-1591
  • Mass(kg)
    80.7
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
1 unit
1800
450
Silver
455-1605
Quote
-

Part Number : ZHA-6152-SL
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    1800
  • Depth (mm)
    450
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Silver
  • Trusco Code
    455-1605
  • Mass(kg)
    80.7
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
1 unit
1800
600
Black
455-1613
Quote
-

Part Number : ZHA-6202-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    1800
  • Depth (mm)
    600
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Black
  • Trusco Code
    455-1613
  • Mass(kg)
    92.4
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
1 unit
1800
600
Silver
455-1621
Quote
-

Part Number : ZHA-6202-SL
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Showcase
  • Frontage (mm)
    1800
  • Depth (mm)
    600
  • Height (mm)
    950
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Silver
  • Trusco Code
    455-1621
  • Mass(kg)
    92.4
  • Specifications
    With Push Lock
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)