(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
"Royal Cart" (Bucket Type)

Click this image to zoom it.

Move the mouse over the image to zoom

"Royal Cart" (Bucket Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A popular, classic model with 2 struts that deliver firm stability.
· Standard model, popular for its simple design and excellent functionality.

Basic Specifications

  • Product Model
    Roll Palettes and Carts for Shops
  • Average Load(kg)
    60
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    165
  • Width(mm)
    500
  • Length(mm)
    605
  • Handle Height(mm)
    935
  • Caster Diam.(mm)
    75
  • Trusco Code
    461-5484
  • Mass(g)
    8000
  • Features
    Very stable with 2 posts, a consistently popular model.
  • Surface Coating
    Nylon Coating Finish
  • Caster Metal Parts
    Steel
  • Wheels
    Urethane
  • Specifications
    Finished Goods. Free Caster 4 Pieces. With Umbrella Stand.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : TY109BT
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Roll Palettes and Carts for Shops
  • Average Load(kg)
    60
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    165
  • Width(mm)
    500
  • Length(mm)
    605
  • Handle Height(mm)
    935
  • Caster Diam.(mm)
    75
  • Trusco Code
    461-5484
  • Mass(g)
    8000
  • Features
    Very stable with 2 posts, a consistently popular model.
  • Surface Coating
    Nylon Coating Finish
  • Caster Metal Parts
    Steel
  • Wheels
    Urethane
  • Specifications
    Finished Goods. Free Caster 4 Pieces. With Umbrella Stand.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)