(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Laminate Pail BT-20

Laminate Pail BT-20

Standard Unit Price:
-
Days to Ship :
28 Day(s) or more

Lever lock ring type laminated pail with a removable lid that is secured to the pail body by a lever lock ring.
[Features]
· The top plate is gasketed.
· Polyethylene film is heat-sealed to the whole of the inner surface, giving the container excellent chemical resistance.
· Weld joints are reinforced with heat-sealed polyethylene tape, delivering a high degree of rust-proofing.
· Even the ear weld joints are heat-sealed with polyethylene film, resulting in complete lamination.
[Applications]
· Container for emulsion-type contents.
· Can be filled without using a plastic bag as a liner when used as a container for storing corrosive substances.
· For storing substances that cannot be held in containers that are internally coated (with epoxy paint) and would need to be lined with a plastic bag.

(i)Caution

  • Store indoors. Not suitable for filling with hot materials, as the inner surface is coated with heat-sealed polyethylene film.

Basic Specifications

  • Capacity (L)
    20
  • Material
    Metal
  • Color
    Navy Blue
  • Inner Diameter(mm)
    286
  • Height(mm)
    361
  • Body / Option
    Main Body
  • Trusco Code
    460-1475
  • Mass(kg)
    1.86
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Material: Inner Finish
    Polyethylene Film (LLDPE)
  • Top Board Shape
    Open Band Type
  • Loading Capacity(kg)
    Approx. 200
  • Wire Strength(N)
    Approximately 600
  • Plate Thickness(mm)
    0.4
  • Amount Of Content
    1 Can
Part Number
Amount Of Content

Refine by

  • 1 Can
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can
28 Day(s) or more
-

Part Number : 83127-10
Days to Ship 28 Day(s) or more
Standard Unit Price -
Quantity 1 Can

Specificationtitle

  • Capacity (L)
    20
  • Material
    Metal
  • Color
    Navy Blue
  • Inner Diameter(mm)
    286
  • Height(mm)
    361
  • Body / Option
    Main Body
  • Trusco Code
    460-1475
  • Mass(kg)
    1.86
  • Details Material
    Tin Free Steel (JIS G 3315)
  • Material: Inner Finish
    Polyethylene Film (LLDPE)
  • Top Board Shape
    Open Band Type
  • Loading Capacity(kg)
    Approx. 200
  • Wire Strength(N)
    Approximately 600
  • Plate Thickness(mm)
    0.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)