(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AK Electric-Proof Rubber Sheet

AK Electric-Proof Rubber Sheet

Standard Unit Price:
-
Days to Ship :
Quote

Anti-static rubber sheet with excellent elasticity and abrasion resistance
[Features]
· With insulation.
· Uses natural rubber which does not contain PVC.
[Applications]
· For antistatic prevention in work environments where static voltage in the human body is a problem.
· For use on workbenches and floors in IC factories for static electricity prevention in explosive or hazardous areas.

Basic Specifications

  • Thickness(mm)
    3
  • Width(mm)
    1000
  • Product Model
    Antistatic Sheets
  • Length(m)
    10
  • Color
    Black
  • Material
    Natural Rubber
  • Trusco Code
    455-0820
  • Mass(g)
    45000
  • Features
    A sheet with natural rubber insulation with excellent abrasion-resistance and elasticity that doesn't use PVC.
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Quote
-

Part Number : D-100-3T
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Thickness(mm)
    3
  • Width(mm)
    1000
  • Product Model
    Antistatic Sheets
  • Length(m)
    10
  • Color
    Black
  • Material
    Natural Rubber
  • Trusco Code
    455-0820
  • Mass(g)
    45000
  • Features
    A sheet with natural rubber insulation with excellent abrasion-resistance and elasticity that doesn't use PVC.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)