(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Denkitor® Bar Tape

Denkitor® Bar Tape

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Removes static electricity with a corona discharge.
· A hole-processing to which fixing is possible with adhesive processing or bolts on the upper portion of the tape.
[Applications]
· Placed by passing over the manufacturing line from left to right and hanging like curtains.

Basic Specifications

  • Product Model
    Antistatic Tool
  • Width(mm)
    35
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Color
    Black
  • JAN Code
    4933418980007
  • Trusco Code
    421-6369
  • Mass(g)
    70
  • Features
    Static electricity is removed by corona discharge. The surface of the tape is adhesive and has holes that can be used for fixing with bolts.
  • Use
    Shifted to the left and right of the production line, and hanged like a curtain.
  • Material / Base Material
    Ultra-fine non-woven fabric
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
-

Part Number : DT006
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Antistatic Tool
  • Width(mm)
    35
  • Length(m)
    5
  • Thickness(mm)
    0.5
  • Color
    Black
  • JAN Code
    4933418980007
  • Trusco Code
    421-6369
  • Mass(g)
    70
  • Features
    Static electricity is removed by corona discharge. The surface of the tape is adhesive and has holes that can be used for fixing with bolts.
  • Use
    Shifted to the left and right of the production line, and hanged like a curtain.
  • Material / Base Material
    Ultra-fine non-woven fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Remove static electricity with corona discharge.
●There is hole processing on top of the tape that allows you to hold by applying adhesive and bolts.

Usage

●Set to the left and right of the production line, and hang like a shop curtain.

Specification

●Color:Black
●W(mm):35
●Thickness(mm):0.5
●Length(m):5

Materials

●Substrate: Micro-Fiber Non-Woven Fabric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)