(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Shaft Snap Ring Pliers 4613

Shaft Snap Ring Pliers 4613

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Very durable due to straight head forging. Anti-slip tip chip.

[Features]
· Straight head.
· Head finish: Plated finish.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Chrome Plated / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material.

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 140
  • 180
  • 210
  • Clear
Tip claw diameter(mm)

Refine by

  • 0.8
  • 1.3
  • 2
  • 2.5
  • Clear
Supported Shaft Diameters(φmm)

Refine by

  • 3-10
  • 10-25
  • 19-60
  • 40-100
  • Clear
JAN Code

Refine by

  • 4003773017417
  • 4003773017424
  • 4003773017431
  • 4003773017455
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
0.8
3-10
4003773017417
16 Day(s) or more
-

Part Number : 4613-A0
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    140
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Tip claw diameter(mm)
    0.8
  • Single Item / Set Classification
    Single Item
  • Supported Shaft Diameters(φmm)
    3-10
  • Body / Option
    Main Body
  • JAN Code
    4003773017417
  • Specifications
    Head Finish: Chrome Plated / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material.
140
1.3
10-25
4003773017424
16 Day(s) or more
-

Part Number : 4613-A1
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    140
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Tip claw diameter(mm)
    1.3
  • Single Item / Set Classification
    Single Item
  • Supported Shaft Diameters(φmm)
    10-25
  • Body / Option
    Main Body
  • JAN Code
    4003773017424
  • Specifications
    Head Finish: Chrome Plated / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material.
180
2
19-60
4003773017431
16 Day(s) or more
-

Part Number : 4613-A2
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    180
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Tip claw diameter(mm)
    2
  • Single Item / Set Classification
    Single Item
  • Supported Shaft Diameters(φmm)
    19-60
  • Body / Option
    Main Body
  • JAN Code
    4003773017431
  • Specifications
    Head Finish: Chrome Plated / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material.
210
2.5
40-100
4003773017455
16 Day(s) or more
-

Part Number : 4613-A3
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    210
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Tip claw diameter(mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Supported Shaft Diameters(φmm)
    40-100
  • Body / Option
    Main Body
  • JAN Code
    4003773017455
  • Specifications
    Head Finish: Chrome Plated / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)