(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
End-Cutting Nippers 6101-200

End-Cutting Nippers 6101-200

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Easy to handle nippers that can cut objects with less force than general bolt end-cutting nippers.
· Style: 12° tip bend.
· Head Finish: Polished

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    200
  • Piano Wire Cutting Performance(φ/mm)
    3
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    435
  • Soft Wire Cutting Capacity(mm φ)
    1-6
  • Medium Hard Wire Cutting Capacity(mm φ)
    4
  • Hard Wire Cutting Capacity(mm φ)
    3.5
  • Body / Option
    Main Body
  • JAN Code
    4003773029984
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Can be used to cut soft wire, hard wire and piano wire. Designed to make maximum use of the principles of leverage, it demonstrates powerful cutting force with just a small amount of effort. Hardness of the blades which have been carefully quench processed is approximately HRC 64. Forged body is exceptionally sturdy. Made from oil-tempered and hardened vanadium electrical steel. The KNIPEX bolt end cutting pliers used for wire fencing and bolt or nail cutting have exceptionally cutting performance and are extremely lightweight and easy to use compared to similar standard products. 4 Features: 1. High cutting performance: Can cut up to 3.0 mm diameter piano wire. 2, Reduced load: Maximum use of the principles of leverage. 3, Easy to use: Lightweight, compact design. 4, Low-friction, smooth movement: Uses a simple single (layered) joint instead of complicated toggle lever construction

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 6101-200
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    200
  • Piano Wire Cutting Performance(φ/mm)
    3
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    435
  • Soft Wire Cutting Capacity(mm φ)
    1-6
  • Medium Hard Wire Cutting Capacity(mm φ)
    4
  • Hard Wire Cutting Capacity(mm φ)
    3.5
  • Body / Option
    Main Body
  • JAN Code
    4003773029984
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Can be used to cut soft wire, hard wire and piano wire. Designed to make maximum use of the principles of leverage, it demonstrates powerful cutting force with just a small amount of effort. Hardness of the blades which have been carefully quench processed is approximately HRC 64. Forged body is exceptionally sturdy. Made from oil-tempered and hardened vanadium electrical steel. The KNIPEX bolt end cutting pliers used for wire fencing and bolt or nail cutting have exceptionally cutting performance and are extremely lightweight and easy to use compared to similar standard products. 4 Features: 1. High cutting performance: Can cut up to 3.0 mm diameter piano wire. 2, Reduced load: Maximum use of the principles of leverage. 3, Easy to use: Lightweight, compact design. 4, Low-friction, smooth movement: Uses a simple single (layered) joint instead of complicated toggle lever construction

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)