(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nipper 7002

Click this image to zoom it.

Move the mouse over the image to zoom

Nipper 7002

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Uses high quality raw materials, enabling precision work, and extending the tool service life.


[Features]
· Highly versatile nippers that can be utilized in a variety of situations.
· Enables precise cutting of soft and hard wire.
· Head finish: Polished.
· Handle specification: Comfort.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    205
  • Soft Wire Cutting Capacity(mm φ)
    4
  • Medium Hard Wire Cutting Capacity(mm φ)
    2.8
  • Hard Wire Cutting Capacity(mm φ)
    2
  • Body / Option
    Main Body
  • JAN Code
    4003773011750
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel.
  • Note
    * Comfort handle (main item) is not insulated.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : 7002-160
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    205
  • Soft Wire Cutting Capacity(mm φ)
    4
  • Medium Hard Wire Cutting Capacity(mm φ)
    2.8
  • Hard Wire Cutting Capacity(mm φ)
    2
  • Body / Option
    Main Body
  • JAN Code
    4003773011750
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade tip can cut fine copper wires well. The blade is carefully quenched and the hardness is around HRC 62. Fine head tip makes the work possible in narrow spaces. The material is oil quenched and tempered vanadium electric steel.
  • Note
    * Comfort handle (main item) is not insulated.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)