(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Electronics Nippers 7702-130

Electronics Nippers 7702-130

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Three-piece combination joint (box joint).
· The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.
· Style: Round head, cutting surface is shaped like an umbrella.
· Head finish: Mirror finish.
· Handle Specification: Comfort

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    125
  • Soft Wire Cutting Capacity(mm φ)
    0.3-2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.5
  • Hard Wire Cutting Capacity(mm φ)
    0.8
  • Body / Option
    Main Body
  • JAN Code
    4003773039341
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Round Head
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 62 and it is made of special oil hardened and tempered special tool steel. It has been subjected to head finishing type 2, which is a polishing processing with high-grade oil that prevents rust and keeps the circuit from being adversely affected if the plating peels off of the tool. The hardness of the carefully quenched blade is approximately HRC 62.
  • Note
    * Comfort handle (main item) is not insulated.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 7702-130
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    125
  • Soft Wire Cutting Capacity(mm φ)
    0.3-2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.5
  • Hard Wire Cutting Capacity(mm φ)
    0.8
  • Body / Option
    Main Body
  • JAN Code
    4003773039341
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Round Head
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 62 and it is made of special oil hardened and tempered special tool steel. It has been subjected to head finishing type 2, which is a polishing processing with high-grade oil that prevents rust and keeps the circuit from being adversely affected if the plating peels off of the tool. The hardness of the carefully quenched blade is approximately HRC 62.
  • Note
    * Comfort handle (main item) is not insulated.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)