(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electronics Nippers 7891-125

Electronics Nippers 7891-125

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.
· Style: With wire clamp.
· Head finish: Polished.
· Style: The cutting surface is shaped like a small umbrella.
· Handle Specification: Comfort

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • Piano Wire Cutting Performance(φ/mm)
    0.6
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    63
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Body / Option
    Main Body
  • JAN Code
    4003773065081
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having a diameter of 0.2 mm or more. Stainless steel rivets connect the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space. The blade is carefully quenched and the hardness is around HRC 64. Because the wire clamp holds the cut piece, it does not fall mistakenly or disappear from sight.
  • Note
    * Comfort handle (main item) is not insulated.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : 7891-125
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Included
  • Piano Wire Cutting Performance(φ/mm)
    0.6
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    63
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Body / Option
    Main Body
  • JAN Code
    4003773065081
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having a diameter of 0.2 mm or more. Stainless steel rivets connect the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space. The blade is carefully quenched and the hardness is around HRC 64. Because the wire clamp holds the cut piece, it does not fall mistakenly or disappear from sight.
  • Note
    * Comfort handle (main item) is not insulated.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)