(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electronics Nippers 7871-125

Electronics Nippers 7871-125

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· The blade is straight with the cutting face given a flat finish.
· The tips have been finished minutely, and are able to cut dense wires with a diameter of 0.2 mm or more.
· Style: With wire clamp.
· Handle Specification: Comfort

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    50
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773013983
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having diameter of 0.2 mm or more. Stainless steel rivets connects the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space. Wire clamp attached
  • Note
    * Comfort handle (main item) is not insulated.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 7871-125
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    50
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773013983
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having diameter of 0.2 mm or more. Stainless steel rivets connects the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space. Wire clamp attached
  • Note
    * Comfort handle (main item) is not insulated.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)