(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tile Chipping Pliers

Tile Chipping Pliers

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

[Features]
· For work widening holes in tiles and evening out corners.
· Oil tempered and quenched high quality special tool steel is used for the material.
· Head finish: Polished.
· Handle Specification: Rust-Proof Finish

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    158
  • Body / Option
    Main Body
  • JAN Code
    4003773012122
  • Specifications
    Head Finish: Polished / Handle Specification: Rust-Resistant Finish
  • Features
    Oil tempered and quenched high quality special tool steel is used for the material.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : 9100-200
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    158
  • Body / Option
    Main Body
  • JAN Code
    4003773012122
  • Specifications
    Head Finish: Polished / Handle Specification: Rust-Resistant Finish
  • Features
    Oil tempered and quenched high quality special tool steel is used for the material.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)