(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Western Plug Crimping Pliers (6, 8-Pin) 9751-10

Western Plug Crimping Pliers (6, 8-Pin) 9751-10

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Professional tool for cutting and stripping telephone ribbon cable.
· For crimping of RJ11/12 (width 9.65 mm) type and RJ45 (width 11.68 mm) type Western plugs with 6 or 8 pins.
· As force can be applied in parallel, it can be securely crimped.
· Compatible terminal: Western plug.
· Replacement blade part number: 9759-06.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    190
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    300
  • Body / Option
    Main Body
  • JAN Code
    4003773043171
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    As force can be applied in parallel, it can be securely crimped.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 9751-10
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    190
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    300
  • Body / Option
    Main Body
  • JAN Code
    4003773043171
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    As force can be applied in parallel, it can be securely crimped.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)