(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorption Can for Gas Mask 3301J

Absorption Can for Gas Mask 3301J

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Replaceable part for 3100 (S/M), 3200 (M/L)

Basic Specifications

Part Number
Value of Standard(min)

Refine by

  • 146
  • 244
  • Clear
Exhaust Resistance(Pa)

Refine by

  • 75
  • 92
  • Clear
Trusco Code

Refine by

  • 402-8414
  • 402-8406
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
146
75
402-8414
12 Day(s)
-

Part Number : 3301J-55
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Canister
  • Value of Standard(min)
    146
  • Exhaust Resistance(Pa)
    75
  • Applicable Model
    3100(S/M), 3200(M/L)
  • Trusco Code
    402-8414
  • Mass(g)
    55
244
92
402-8406
1 Day(s)
-

Part Number : 3301J-100
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Canister
  • Value of Standard(min)
    244
  • Exhaust Resistance(Pa)
    92
  • Applicable Model
    3100(S/M), 3200(M/L)
  • Trusco Code
    402-8406
  • Mass(g)
    77

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)